LI-USB30-AR0234CS-ST75-GM2C-120H

$559.00

Image Product Quantity

LI-AR0234CS-ST75-GM2C-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

112 in stock

1

LI-GMSL2-USB

42 in stock

1

LI-PS12-01

136 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 2.3MP CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
Lens: FOV H 121.5°
QTY of Sensor:  2
Baseline: 75 mm
Active Pixels: 1920 (H) x 1200 (V)
IMU: Included
Frame Rate:  2 * (1920 × 1200) @ 7.9 fps
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0234CS-ST75-GM2C-120H
USB 3.0 EVA Kit Part#: LI-USB30-AR0234CS-ST75-GM2C-120H

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Depth Sensing
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

Kit Part#: LI-USB30-AR0234CS-ST75-GM2C-120H
Kit Includes: 1. Serial Camera: LI-AR0234CS-ST75-GM2C-120H × 1
2. DeSer Board: LI-GMSL2-USB × 1
3. 3-Meter Fakra Cable × 1
4. 12 VDC Power Supply × 1
5. USB 3.0 Cable × 1

 

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-USB30-AR0234CS-ST100-GM2C-120H

    LI-USB30-AR0234CS-ST100-GM2C-120H

    $559.00
  • LI-AR0234CS-ST100-GM2C-120H

    LI-AR0234CS-ST100-GM2C-120H

    $449.00
  • LI-USB30-AR0234CS-ST55-GM2C-120H

    LI-USB30-AR0234CS-ST55-GM2C-120H

    $559.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0234CS-STEREO-GMSL2-30

    LI-AR0234CS-STEREO-GMSL2-30

    $399.00
  • LI-AR0234CS-ST55-GM2C-120H

    LI-AR0234CS-ST55-GM2C-120H

    $449.00
  • LI-AR0234CS-ST75-GM2C-120H

    LI-AR0234CS-ST75-GM2C-120H

    $449.00
  • LI-JAG-ADP-GMSL2-8CH

    LI-JAG-ADP-GMSL2-8CH

    $557.00
  • E3653-A03

    E3653-A03

    $388.00
  • LI-USB30-AR0234CS-STEREO-GMSL2-30

    LI-USB30-AR0234CS-STEREO-GMSL2-30

    $509.00