IMX568 Camera Modules for Advanced Machine Vision and Industrial Applications
Showing all 6 results
-

LI-IMX568-10GigE-105H
$599.00 -

LI-IMX568-GMSL2-050H
$529.00 -

LI-IMX568-GMSL2-105H
$529.00 -

LI-IMX568-MIPI-FKR-IPX-105H
$399.00 -

LI-USB30-IMX568-GMSL2-050H
$639.00 -

LI-USB30-IMX568-GMSL2-105H
$639.00
The IMX568 is a high-performance CMOS image sensor developed by Sony, specifically designed for industrial and machine vision applications. This sensor stands out with its global shutter technology, which enables the capture of fast-moving objects without distortion. With its impressive combination of resolution, speed, and advanced features, the IMX568 is optimized for applications requiring precise, high-speed imaging in challenging industrial environments.
Detailed Specs Table
| Specification | Details |
| Sensor Type | CMOS with Global Shutter |
| Resolution | 2448 x 2048 pixels (5.0 MP) |
| Pixel Size | 3.45 µm x 3.45 µm |
| Optical Format | 2/3″ |
| Maximum Frame Rate | 66 fps (full resolution) |
| Shutter Type | Global Shutter |
| Output Format | 8/10/12-bit RAW |
| Dynamic Range | 71 dB |
| Operating Temperature | -5°C to +60°C |
| Power Consumption | < 2.0W (typical at full resolution) |
| Interface | SLVS-EC 8 lanes |
Use Cases (Applications)
The IMX568 sensor is particularly well-suited for a wide range of industrial and high-speed imaging applications, including:
- Machine vision systems for manufacturing
- Factory automation and robotics
- High-speed product inspection and quality control
- Barcode and QR code scanning in logistics
- Intelligent traffic systems (ITS)
- Medical and scientific imaging
- High-speed motion analysis
- 3D measurement and metrology
Key Features of IMX568 Sensor
Global Shutter Technology
Captures the entire frame simultaneously, eliminating rolling shutter distortions and ensuring clear images of fast-moving objects.
High Resolution and Frame Rate
Offers 5.0 megapixel resolution with a fast frame rate of 66 fps, enabling detailed capture of rapid processes.
Large Pixel Size
3.45 µm pixel size provides excellent light sensitivity and image quality, even in challenging lighting conditions.
SLVS-EC Interface
Features Sony’s high-speed SLVS-EC (Scalable Low Voltage Signaling with Embedded Clock) interface, allowing for rapid data transfer.
Flexible Output Options
Supports 8/10/12-bit RAW output, providing versatility for different image processing requirements.
Advanced Noise Reduction
Incorporates sophisticated noise reduction techniques to maintain image clarity in various industrial environments.
Benefits of IMX568 Sensor
- Distortion-Free Imaging of Moving Objects
- The global shutter technology ensures that fast-moving objects are captured without blur or distortion, critical for precise machine vision applications.
- High-Speed Performance
- With its fast frame rate and high resolution, the IMX568 excels in applications requiring rapid image capture and analysis.
- Excellent Image Quality in Various Conditions
- Large pixel size and advanced noise reduction contribute to superior image quality, even in challenging industrial lighting environments.
- Versatility Across Industrial Applications
- The combination of features makes the IMX568 suitable for a wide range of industrial imaging tasks, from quality control to robotics.
- Simplified System Integration
- The SLVS-EC interface allows for efficient data transfer, simplifying system design and potentially reducing overall costs.
- Precision in Measurement and Analysis
- High resolution and distortion-free imaging enable accurate measurements and detailed analysis in industrial and scientific applications.
- Reliability in Industrial Environments
- Designed to operate in industrial temperature ranges, ensuring consistent performance in factory and automation settings.
The Sony IMX568 image sensor represents a significant advancement in industrial imaging technology. Its global shutter capability, combined with high resolution and fast frame rates, makes it an ideal choice for applications requiring precise, high-speed image capture. Whether you’re developing cutting-edge machine vision systems, enhancing factory automation processes, or advancing scientific imaging capabilities, the IMX568 provides the performance and reliability to meet the most demanding industrial imaging requirements.