Camera Specification:
LI-IMX415-MIPI-CS
IMX415 4K Camera Module with CS Lens
$279.00
17 in stock
For high volume order, please email sales@leopardimaging.com
IMX415 4K Camera Module with CS Lens
$279.00
17 in stock
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX415
Color sensor
Supports CS lens
Supports IR cut switch function
MIPI CSI-2 interface
| Active Pixels: | 3864 (H) x 2176 (V) | 
| Pixel Size: | 1.45 x 1.45 μm | 
If you need to download the driver, please contact:support@leopardimaging.com
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | 
|---|---|---|---|---|---|
| ✔ | ✔ | ✔ | ✔ | N/A | ✔ | 
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |