LI-USB30-AR0821-MIPI-135H

AR0821 color USB 3.0 Camera

$499.00

LI-USB30-CSLINK-IPX-TESTER

34 in stock

LI-AR0821-MIPI-135H

12 in stock

12 in stock

For high volume order, please email sales@leopardimaging.com

OnSemi CMOS Image Sensor AR0821
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function

Resolution: 3848 x 2168
Frame rate: 8.8 fps
Optical format: 1/2″
Pixel size: 2.1 x 2.1 µm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: AR0821 MIPI Module
Part: LI-USB30-AR0821-MIPI-135H

Machine Vision
Medical Camera
Scientific Camera

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00
  • LI-AR0821-MIPI-135H

    LI-AR0821-MIPI-135H

    $279.00