Camera Specification:
LI-IMX377-MIPI-CS
IMX377 12M 4K Camera Module with CS Lens
$249.00
29 in stock
For high volume order, please email sales@leopardimaging.com
IMX377 12M 4K Camera Module with CS Lens
$249.00
29 in stock
For high volume order, please email sales@leopardimaging.com
1/2.3″ 12M CMOS HD digital imager
I-PEX MicroCoax Interface for better EMI
| Pixel Size: | 1.55 x 1.55 μm |
If you need to download the driver, please contact:support@leopardimaging.com
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera
LI-IMX377-MIPI-CS is a high-resolution digital camera board. It incorporates an Sony 1/2.3″ CMOS digital image sensor with an active imaging pixel array of 4024H x3036V. The LI-IMX377-MIPI-CS camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.
| Nvidia JETSON Camera Kit: | Click here |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ | N/A | N/A | ✔ | ✔ | N/A |
For detailed Jetson driver with Jetpack version list: Click here