LI-JETSON-KIT-IMX577M12-H

$1,679.00

Image Product Quantity

LI-IMX577-MIPI-M12

48 in stock

6

LI-JTX1-MIPI-ADPT-6CAM

48 in stock

1

FAW-1233-03

315 in stock

6

8 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 Development Kit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX577
Color camera

Resolution pixel: 4056 (H) x 3040 (V)
Pixel size: 1.55 x 1.55 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX577-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX577-MIPI-M12

    LI-IMX577-MIPI-M12

    $279.00
  • LI-IMX577-MIPI-CS

    LI-IMX577-MIPI-CS

    $279.00