LI-GMSL2-DESER-HOLOSCAN

GMSL2 DeSer kit for the Holoscan platform

$388.00

Image Product Quantity

LI-JXAV-MIPI-ADPT-4CAM-FP V1.0 (BOARD ONLY)

51 in stock (can be backordered)

1

LI-MAX9296-IPX-DESER V1.0

102 in stock (can be backordered)

1

FAW-1233-03

315 in stock

1

LI-PS12-01

195 in stock (can be backordered)

1

315 in stock

For high volume order, please email sales@leopardimaging.com

GMSL2 DeSer kit for the Holoscan platform, supporting the NVIDIA® Jetson Thor, NVIDIA® Jetson AGX Orin™, and IGX Orin™ Developer Kits when mating with Lattice Holoscan Sensor Bridge (HSB)
Supports 1x Leopard Imaging FAKRA camera
NVIDIA® Jetson Thor, HSB and GMSL2 camera are NOT included
Includes De-serializer to convert serial interface to MIPI interface
DeSerializer: ADI GMSL2 MAX9296
Weight: ~ 42g
Part#: LI-GMSL2-DESER-HOLOSCAN

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com