LI-AR2020M-MIPI-079H

onsemi AR2020 20MP MONO Camera Module

$299.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 20 Mp CMOS sensor AR2020
MONO sensor
Supports M12 lens
Interface: 1x 4-lane MIPI (Driver ready)
  1x 8-lane MIPI
Active Pixels: 5120 (H) x 3840 (V)
Pixel Size: 1.4 µm Back Side Illuminated (BSI)
Optical Format:
1/1.8″
Frame Rate:
30 fps @ 5120 x 3840
Power Consumption:
Approximate 435 mW
Operating Temp:
-30℃ ~ +85℃
Storage Temp
-30℃ ~ +85℃

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging

Nvidia JETSON Camera Kit: Coming soon…

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.

AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-AR2020-MIPI-079H

    LI-AR2020-MIPI-079H

    $299.00