LI-IMX568-10GigE-105H

10GigE Global Shutter IMX568 camera with Holoscan based solution

$599.00

Image Product Quantity

LI-IMX568-10GigE-105H (CAMERA ONLY)

Available on backorder

1

10G Ethernet Cable

98 in stock (can be backordered)

1

LI-PS12-01

45 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor ™ Developer Kit
Sony Diagonal 8.8 mm CMOS Pregius S Image Sensor IMX568
Lattice® CertusPro-NX FPGA
Marvell® 10GB Ethernet PHY Transceiver
Quantity of Sensor: 1
Power Supply External 12 VDC
Focusing Distance: 3 m
Color / Mono: Color
Active Pixels: 2472 (H) × 2064 (V)
Optical Format: 1/1.8″
Pixel Size: 2.74 x 2.74 μm
Lens FOV: 105˚ horizontal
Weight:  ~ 282 g
Part#: LI-IMX568-10GigE-105H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

1. 1 x LI-IMX568-10GigE-105H camera module
2. 1 x CAT-8 10G Ethernet cable
3. 1 x 12VDC power supply adaptor

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com