LI-USB30-AR0823-GMSL3-120H

Supports onsemi Hyperlux Technology

$689.00

Image Product Quantity

LI-AR0823-GMSL3-120H (CAMERA ONLY)

9 in stock (can be backordered)

1

LI-GMSL3-USB

9 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

411 in stock (can be backordered)

1

LI-PS12-01

75 in stock (can be backordered)

1

9 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0823 8.3MP CMOS RGGB Sensor
Supports onsemi Hyperlux Technology
Maxim GMSL3 serializer MAX96793 serializer
Lens: FOV H 121.2°
Resolution: 3840 x 2160 @ 19 fps
Optical Format: 1/2″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0823-GMSL3-120H
USB 3.0 EVA Kit Part#: LI-USB30-AR0823-GMSL3-120H

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
In-Cabin Occupancy Monitor

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0823-GMSL3-120H
Kit Includes: 1. Serial Camera: LI-AR0823-GMSL3-120H x 1
2. DeSer Board: LI-GMSL3-USB-12G x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-AR0823-GMSL3-060H

    LI-AR0823-GMSL3-060H

    $579.00
  • LI-USB30-AR0823-GMSL3-060H

    LI-USB30-AR0823-GMSL3-060H

    $689.00
  • LI-AR0823-GMSL3-120H

    LI-AR0823-GMSL3-120H

    $579.00
  • LI-USB30-AR0823-GMSL3-030H

    LI-USB30-AR0823-GMSL3-030H

    $689.00
  • LI-AR0823-GMSL3-030H

    LI-AR0823-GMSL3-030H

    $579.00