LI-USB30-IMX900-MIPI-078H

IMX900 USB 3.0 MIPI Camera

$619.00

Image Product Quantity

LI-IMX900-MIPI-078H

53 in stock

1

LI-USB30-CSLINK-IPX-TESTER

12 in stock

1

FAW-1233-02

190 in stock

1

12 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 5.81 mm Pregius Sensor IMX900
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 2064 (H) x 1552 (V) (active pixels)
Frame rate: 2064 x 1552 @ 30 fps
Optical format: 1/3.1″
Pixel size: 2.25 x 2.25 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: IMX900 MIPI Module
Part: LI-USB30-IMX900-MIPI-078H

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX900-MIPI-078H

    LI-IMX900-MIPI-078H

    $399.00