LI-IMX415-GMSL2-140H

IMX415 4K GMSL2 AA-mount Camera Module with MMCX connector

$199.00

18 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Categories: Drone Cameras, SerDes Camera
Tag:

Sony 1/2.8″ 8.4MP STARVIS back-illuminated CMOS sensor IMX415
Color sensor

Active Pixels: 3864 (H) x 2176 (V)
Pixel Size: 1.45 x 1.45 μm
Output Format:
12-bit / 10-bit RAW
Serializer:
Maxim MAX9295A/B
Power Supply Range:
12 ~ 18 VDC
Connector:
MMCX
Weight:
~ 19 g
Lens Mount: Active Alignment (AA)
Part#:
LI-IMX415-GMSL2-140H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Surveillance Camera
FA Camera
Industrial Camera

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here