Camera Specification:
LI-USB30-CSLINK-IPX-TESTER
USB30 CSLINK IPEX Tester for MIPI Camera
$299.00
For high volume order, please email sales@leopardimaging.com
USB30 CSLINK IPEX Tester for MIPI Camera
$299.00
For high volume order, please email sales@leopardimaging.com
While placing order, please tell us the camera module connected with the tester for firmware and FPGA flash.
Includes two boards: LI-USB30 V1.6 + LI-CSLINK-IPX-TESTER V1.1
Includes FPGA for MIPI to Parallel interface conversion
1 x USB30 Micro-B interface
1 x 4-lane MIPI CSI2 interface for camera
MIPI connector part#: 20525-030E-02
Weight: ~ 10 g
Part#: LI-USB30-CSLINK-IPX-TESTER
If you need to download the driver, please contact:support@leopardimaging.com