Camera Specification:
LI-USB30-IMX676-MIPI-107H
IMX676 USB 3.0 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
IMX676 USB 3.0 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
| Sony STARVIS2 Diagonal 10.04 mm CMOS Image Sensor IMX676 | |
| RAW Data Streaming | |
| USB 3.0 real-time streaming | |
| Compact size | |
| Support Register Access Function | |
| Resolution: | 3552 (H) x 3552 (V) (active pixels) |
| Frame rate: | 8 fps @ 3552 x 3556 |
| Optical format: | 1/1.6″ |
| Pixel size: | 2.0 x 2.0 μm |
| Power: | USB 3.0 + 5 VDC power source |
| MIPI Camera: | LI-IMX676-MIPI-107H |
| Part: | LI-USB30-IMX676-MIPI-107H |
IoT
Drone
Robots
1. LI-IMX676-MIPI-107H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233 x 1
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here