LI-USB30-IMX585-MIPI-110H

IMX585 USB 3.0 Camera

$639.00

Image Product Quantity

LI-IMX585-MIPI-110H

13 in stock (can be backordered)

1

LI-USB30-CSLINK-IPX-TESTER

16 in stock

1

FAW-1233-02

108 in stock

1

16 in stock

For high volume order, please email sales@leopardimaging.com

Sony STARVIS2 Diagonal 12.84 mm CMOS Active Pixel Type Sensor IMX585
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 3856 (H) x 2176 (V) (active pixels)
Frame rate: 20 fps @ 3856 x 2180
Optical format: 1/1.2″
Pixel size: 2.9 x 2.9 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: LI-IMX585-MIPI-110H
Part: LI-USB30-IMX585-MIPI-110H

IoT
Drone
Robots

1. LI-IMX585-MIPI-110H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233 x 1

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX585-MIPI-110H

    LI-IMX585-MIPI-110H

    $439.00