LI-IMX585-MIPI-110H

$439.00

13 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Sony STARVIS2 Diagonal 12.84 mm CMOS Active Pixel Type Sensor IMX585
Color sensor
Interface: MIPI output
Active Pixels: 3856 (H) x 2176 (V)
Pixel Size: 2.9 x 2.9 μm
Focal Length: 5.9 mm
FOV H: 110˚

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A ✔ N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Nvidia JETSON Camera Kit: Coming soon…