LI-OV2311-IR-GMSL2-047H

$398.00

Image Product Quantity

LI-OV2311-IR-GMSL2-047H (CAMERA ONLY)

4 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

633 in stock (can be backordered)

1

LI-PS12-01-MOD-M10V

57 in stock

1

57 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision 2MP CMOS Sensor OV2311
Output YUV (YUYV) data
Monochrome sensor
Global shutter
GMSL2 MAX9295A/B serializer
940 nm Band Pass filter

Active Pixels: 1600 (H) x 1300 (V)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 46.9°
Focusing Distance: 70 cm
Weight: ~ 90 g
Part#: LI-OV2311-IR-GMSL2-047H
USB 3.0 EVA Kit Part#: LI-USB30-OV2311-IR-GMSL2-047H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision

Source Code in C#
Capture & Display
Support register access function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00