LI-USB30-AR0234CS-GMSL2-OWL

$409.00

Image Product Quantity

LI-AR0234CS-GMSL2-OWL (CAMERA)

13 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1090 in stock (can be backordered)

1

LI-GMSL2-USB

182 in stock

1

13 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Certification FCC, CE
Lens: FOV H 202.0°± 3°
Active Pixel: 1920 (H) x 1200 (V)
Resolution: 1920 x 1200 @ 30 fps
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0234CS-GMSL2-OWL
USB 3.0 EVA Kit Part#: LI-USB30-AR0234CS-GMSL2-OWL

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

Kit Part#: LI-USB30-AR0234CS-GMSL2-OWL
Kit Includes: 1. Serial Camera: LI-AR0234CS-GMSL2-OWL x 1
2. DeSer Board: LI-USB30-DESER-GMSL2 x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

 

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-AR0234CS-GMSL2-OWL

    LI-AR0234CS-GMSL2-OWL

    $299.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00