LI-AR0234CS-GMSL2-OWL

$299.00

Image Product Quantity

LI-AR0234CS-GMSL2-OWL (CAMERA)

43 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1

43 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Certification FCC, CE
Lens: FOV H 202.0°± 3°
Active Pixel: 1920 (H) x 1200 (V)
Frame Rate: 120 fps @ full resolution
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 9 ~ 19 VDC
Focusing Distance: 50cm (The lens is glued)
Part#: LI-AR0234CS-GMSL2-OWL
USB 3.0 EVA Kit Part#: LI-USB30-AR0234CS-GMSL2-OWL

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Jetson AGX Xavier Driver Guide: Click here
ISAAC ROS Argus Camera: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00