LI-USB30-X3A-495-GMSL2

$679.00

Image Product Quantity

LI-X3A-495-GMSL2 (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

650 in stock (can be backordered)

1

LI-GMSL2-USB-BOX

196 in stock

1

LI-M-USB-FKR-BOX

164 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS Image Sensor OX03A10
OmniVision OV495
Maxim MAX9295A Serializer
Lens: FOV H 77.4°
GMSL2 Serial Coax Interface with PoC
Resolution: 1920 (H) x 1280 (V)
Optical Format: 1/2.44″
Pixel Size: 3.2 x 3.2 μm
Power Consumption: 117 mA @ 12 VDC
Size: 50.72 (L) × 30.0 (W) × 30 (D) mm
Part#: LI-X3A-495-GMSL2

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving
High Dynamic Range Imaging
Robots

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. Please notice that USB 3.0 tester is not waterproof.
Kit Part#: LI-USB30-X3A-495-GMSL2
Kits Include: 1. Serial Camera: LI-X3A-495-GMSL2 x 1
2. DeSer Box: LI-GMSL2-USB-BOX x 1
3. Three-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1

Recommended With

  • LI-X3A-495-GMSL2

    LI-X3A-495-GMSL2

    $569.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00