LI-USB30-OX08A4Y-GMSL2-120H

$629.00

Image Product Quantity

LI-OX08A4Y-GMSL2

2 in stock

1

120H LENS

3 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

832 in stock (can be backordered)

1

LI-GMSL2-USB

480 in stock (can be backordered)

1

LI-PS12-01

40 in stock (can be backordered)

1

2 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS Image Sensor OX08A4Y
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 120°
Resolution: 3840 x 2166 @ 9 fps
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-OX08A4Y-GMSL2-120H
USB 3.0 EVA Kit Part#: LI-USB30-OX08A4Y-GMSL2-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OX08A4Y-GMSL2-120H
Kit Includes: 1. Serial Camera: LI-OX08A4Y-GMSL2-120H x 1
2. DeSer Board: LI-USB30-DESER-GMSL2 x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-OX08A4Y-GMSL2-120H

    LI-OX08A4Y-GMSL2-120H

    $519.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00