Camera Specification:
LI-USB30-IMX304-GMSL2
1.1″ Sensor IMX304 Global Shutter GMSL2 Camera with USB 3.0 Tester (Lens Not Included)
$989.00
For high volume order, please email sales@leopardimaging.com
1.1″ Sensor IMX304 Global Shutter GMSL2 Camera with USB 3.0 Tester (Lens Not Included)
$989.00
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 17.6 mm CMOS Image Sensor IMX304LQR |
|
| Support Global shutter | |
| Output RAW data | |
| Support 9 – 19 VDC Power | |
| MAX9295A/B Serializer | |
| Lens: | Lens NOT Included Compatible lens |
| Active Pixels: | 4112 (H) x 3008 (V) |
| Optical Format: | 1.1″ |
| Pixel size: | 3.45 x 3.45 μm |
| FPGA: | Included for signal conversion from LVDS to MIPI |
| Camera Part#: | LI-IMX304-GMSL2 |
| USB3.0 Kit Part#: | LI-USB30-IMX304-GMSL2 |
If you need to download the driver, please contact:support@leopardimaging.com
ITS cameras
| Kit Part#: | LI-USB30-IMX304-GMSL2 |
| Kit Includes: | 1. Serial Camera: LI-IMX304-GMSL2 x 1 |
| 2. DeSer Board: LI-GMSL2-USB-BOX x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
Source Code in C#
Capture & Display
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here