Camera Specification:
LI-USB30-AR0234-GMSL2-120H
$539.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$539.00
For high volume order, please email sales@leopardimaging.com
| ON SEMI 2.3MP CMOS Image Sensor AR0234AT | |
| Output RAW data | |
| Monochrome sensor | |
| GMSL2 Serializer | |
| Lens: FOV H 60° / 120° | |
| GMSL2 Serial Coax Interface with PoC | |
| IP rating: | IP67 (Up to IP69K) |
| Active pixel: | 1920 (H) x 1200 (V) |
| Frame rate: | 60 fps |
| Optical format: | 1/2.6″ |
| Pixel size: | 3 x 3 µm |
| Power: | PoC +9 ~ 19VDC power source |
| Compact size: | 30.0 (L) x 30.0 (W) mm |
| Part#: | LI-AR0234-GMSL2-xxxH (FOVH 60˚ / 120˚ ) |
| USB 3.0 EVA Kit Part#: | LI-USB30-AR0234-GMSL2-xxxH (FOVH 60˚ / 120˚ ) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
Gesture Recognition
Iris Scanning
Augmented Reality
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
| Kit Part#: | LI-USB30-AR0234-GMSL2-xxxH |
| Kit includes: | 1. Serial Camera: LI-AR0234-GMSL2-xxxH |
| 2. DeSer board: LI-GMSL2-DESER | |
| 3. USB 3.0 Controller: LI-USB30-CNTL | |
| 4. Fakra Coax Cable | |
| 5. 12V DC power supply | |
| 6. USB 3.0 cable |
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function
This camera is compatible with our USB 3.0 Tester.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here