LI-USB30-AR0234-GMSL2-060H

$539.00

Image Product Quantity

LI-AR0234-GMSL2-060H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

1112 in stock (can be backordered)

1

LI-GMSL2-USB

184 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.3MP CMOS Image Sensor AR0234AT
Output RAW data
Monochrome sensor
GMSL2 Serializer
Lens: FOV H 60° / 120°
GMSL2 Serial Coax Interface with PoC
IP rating: IP67 (Up to IP69K)
Active pixel: 1920 (H) x 1200 (V)
Frame rate: 60 fps
Optical format: 1/2.6″
Pixel size: 3 x 3 µm
Power: PoC +9 ~ 19VDC power source
Compact size: 30.0 (L) x 30.0 (W) mm
Part#: LI-AR0234-GMSL2-xxxH (FOVH 60˚ / 120˚)
USB 3.0 EVA Kit Part#: LI-USB30-AR0234-GMSL2-xxxH (FOVH 60˚ / 120˚)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Gesture Recognition
Iris Scanning
Augmented Reality

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0234-GMSL2-xxxH
Kit includes: 1. Serial Camera: LI-AR0234-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable
5. 12V DC power supply
6. USB 3.0 cable

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Recommended With

  • LI-AR0234-GMSL2-120H

    LI-AR0234-GMSL2-120H

    $429.00
  • LI-USB30-AR0234-GMSL2-120H

    LI-USB30-AR0234-GMSL2-120H

    $539.00
  • LI-AR0234-GMSL2-060H

    LI-AR0234-GMSL2-060H

    $429.00