LI-NANO-CB-POE-IMX290M12-Q

$1,251.00

Image Product Quantity

LI-NANO-CB-POE

Out of stock

1

LI-IMX290-MIPI-M12

55 in stock

4

FAW-1233-03

458 in stock

4

NVIDIA-JETSON-NANO-SOM

20 in stock

1

NANO-HEATSINK

24 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 4x Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX290
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming

Resolution pixel: 1945 (H) x 1109 (V)
Frame rate: 1948 x 1096 @ 60 fps
Optical format: 1/2.8″
Pixel size: 2.9 x 2.9 μm
Part#: LI-NANO-CB-IMX290M12-X (without PoE)
LI-NANO-CB-POE-IMX290M12-X (with PoE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-NANO-CB or LI-NANO-CB-POE x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX290-MIPI x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A – Micro B cable x 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-NANO-CB-POE-IMX290M12-Q

    LI-NANO-CB-POE-IMX290M12-Q

    $1,251.00
  • LI-NANO-CB-POE-IMX290M12

    LI-NANO-CB-POE-IMX290M12

    $549.00
  • LI-NANO-CB-POE-IMX290M12-T

    LI-NANO-CB-POE-IMX290M12-T

    $1,017.00
  • LI-NANO-CB-POE-IMX290M12-D

    LI-NANO-CB-POE-IMX290M12-D

    $783.00
  • LI-NANO-CB

    LI-NANO-CB

    $129.00
  • LI-NANO-CB-POE

    LI-NANO-CB-POE

    $169.00