LI-NANO-CB-IMX412M12-D

$783.00

Image Product Quantity

LI-NANO-CB

80 in stock

1

FAW-1233-03

458 in stock

2

NVIDIA-JETSON-NANO-SOM

20 in stock

1

NANO-HEATSINK

24 in stock

1

20 in stock

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 4x Sony IMX412 12M pixels CMOS Sensors
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming

Active Pixels: 4056 (H) x 3040 (V)
Frame Rate: 4056 x 3040 @ 15 fps, 1920 x 1080 @ 60 fps
Optical Format: 1/2.3″
Pixel Size: 1.55 x 1.55 µm
Part#: LI-NANO-CB-IMX412CS-X (CS lens, without PoE)
LI-NANO-CB-IMX412M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX412CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX412M12-X (M12 lens, with PoE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-NANO-CB or LI-NANO-CB-POE x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX412-MIPI-CS / M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A – Micro B cable x 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-PS12-01

    LI-PS12-01

    $19.00
  • LI-NANO-CB-IMX412M12

    LI-NANO-CB-IMX412M12

    $529.00
  • LI-NANO-CB-IMX412CS-T

    LI-NANO-CB-IMX412CS-T

    $1,037.00
  • LI-NANO-CB-POE

    LI-NANO-CB-POE

    $169.00
  • LI-NANO-CB-IMX412M12-T

    LI-NANO-CB-IMX412M12-T

    $1,037.00
  • LI-NANO-CB-IMX412CS

    LI-NANO-CB-IMX412CS

    $529.00
  • LI-NANO-CB-IMX412CS-D

    LI-NANO-CB-IMX412CS-D

    $783.00
  • LI-NANO-CB-IMX412M12-Q

    LI-NANO-CB-IMX412M12-Q

    $1,291.00
  • LI-NANO-CB-IMX412M12-D

    LI-NANO-CB-IMX412M12-D

    $783.00
  • LI-NANO-CB

    LI-NANO-CB

    $129.00
  • LI-NANO-CB-IMX412CS-Q

    LI-NANO-CB-IMX412CS-Q

    $1,291.00