LI-USB30-ISX019-GMSL-190H

$529.00

Image Product Quantity

LI-ISX019-GMSL

Out of stock

1

190H Lens

40 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1

LI-MAX9272-USB

9 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony 4.69mm CMOS SoC Sensor ISX019
Tuned YUV data Coax Serial real time streaming
Support HDR (High Dynamic Range)
4V ~ 12V Power
MAX96705 Serializer
Lens: FOV H 116Ëš
GMSL Serial Coax Interface with PoC

IP rating: IP67 (Target: IP69K)
Active pixel: 1280 (H) x 960 (V)
Optical format: 1/3.8″
Pixel size: 2.9 x 2.9 µm
Compact size: 30.0 (L) x 30.0 (W) mm
Part#: LI-USB30-ISX019-GMSL

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Camera
Camera monitoring system
Surround view system

Default Version:
This default camera lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Transmit 15 meter 1280 x 960 video through
Automotive Camera

Kit Part#: LI-USB30-ISX019-GMSL
Power over Cable: +4V ~ 12V DC
Kits include:
Serial Camera: LI-ISX019-GMSL
DeSer board: LI-MAX9272-DESER
USB 3.0 Controller: LI-USB30-CNTL
Fakra Coax Cable

Source Code in C#
Capture & Display

Recommended With

  • LI-ISX019-GMSL-190H

    LI-ISX019-GMSL-190H

    $399.00
  • LI-USB30-ISX019-GMSL-116H

    LI-USB30-ISX019-GMSL-116H

    $529.00
  • LI-ISX019-GMSL-116H

    LI-ISX019-GMSL-116H

    $399.00