LI-USB30-ISX019-GMSL-116H

LI-ISX019-GMSL HDR GMSL Serial Camera

$529.00

Image Product Quantity

LI-ISX019-GMSL

Out of stock

1

116H Lens

29 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1088 in stock (can be backordered)

1

LI-MAX9272-USB

9 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony 4.69mm CMOS SoC Sensor ISX019
Tuned YUV data Coax Serial real time streaming
Support HDR (High Dynamic Range)
4V ~ 12V Power
MAX96705 Serializer
Lens: FOV H 116˚
GMSL Serial Coax Interface with PoC

IP rating: IP67 (Target: IP69K)
Active pixel: 1280H x 960V
Optical format: 1/3.8″
Pixel size: 2.9 x 2.9 µm
Compact size: 30.0 (L) x 30.0 (W) mm
Part#: LI-USB30-ISX019-GMSL

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Camera
Camera monitoring system
Surround view system

Default Version:
This default camera lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Transmit 15 meter 1280 x 960 video through
Automotive Camera

Kit Part#: LI-USB30-ISX019-GMSL
Power over Cable: +4V ~ 12V DC
Kits include:
Serial Camera: LI-ISX019-GMSL
DeSer board: LI-MAX9272-DESER
USB 3.0 Controller: LI-USB30-CNTL
Fakra Coax Cable

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-ISX019-GMSL-116H

    LI-ISX019-GMSL-116H

    $399.00
  • LI-ISX019-GMSL-190H

    LI-ISX019-GMSL-190H

    $399.00
  • LI-USB30-ISX019-GMSL-190H

    LI-USB30-ISX019-GMSL-190H

    $529.00