Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
Support one GMSL2 camera
OmniVision CMOS 2M Image Sensor OV2311
Monochrome sensor
Support M12 lens
| Pixel size: | 3.0 x 3.0 µm |
| Resolution pixel: | 1600 (H) x 1300 (V) |
| Optical format: | 1/2.7″ |
| Part#: | LI-JEVA-OV2311-GMSL2-050H |
| LI-JEVA-OV2311-GMSL2-100H | |
| LI-JEVA-OV2311-GMSL2-200H |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous driving
Camera monitoring system
Industrial bar code scanning
| # | Items | QTY |
|---|---|---|
| 1 | LI-OV2311-GMSL2-xxxH | 1 |
| 2 | FAK-SMZSMZ 3M | 1 |
| 3 | LI-GMSL2-IPX-DESER | 1 |
| 4 | FAW-1233-03 cable | 1 |
| 5 | LI-JTX1-MIPI-ADPT | 1 |
| 6 | LI-PS12-01 | 1 |
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| LI-OV2311-GMSL2 | Click Here |