LI-XAVIER-KIT-IMX264M12-T

$1,659.00

Image Product Quantity

LI-IMX264-MIPI-M12

Out of stock

3

FAW-1233-03

458 in stock

3

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

28 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 11.1 mm (Type 2/3″) 5MP CMOS Image Sensor IMX264
Xavier adapter board supports up to six MIPI Cameras

Two adapter board options LI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Resolution pixel: 2448 (H) x 2058 (V)
Frame rate: 35 fps @ 5MP resolution
Optical format: 2/3″
Pixel size: 3.45 x 3.45 μm
Camera synchronization: Supported by LI-XAVIER-KIT-IMX264-H (6-cam version) only
Note: If need camera sync function but less than 6 cameras, please purchase the LI-JXAV-MIPI-ADPT-6CAM-FP and LI-IMX264-MIPI separately 1. LI-JXAV-MIPI-ADPT-6CAM-FP
2. FAW-1233-03
3. LI-IMX264-MIPI-M12

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. Industrial Applications
2. Intelligent Transportation System (ITS) Cameras

1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX264-MIPI-M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6
4. 5 VDC Power Supply x 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here<

Recommended With

  • LI-JXAV-MIPI-ADPT-6CAM-FP

    LI-JXAV-MIPI-ADPT-6CAM-FP

    $169.00
  • LI-IMX264-MIPI-M12

    LI-IMX264-MIPI-M12

    $499.00
  • LI-JXAV-MIPI-ADPT-4CAM

    LI-JXAV-MIPI-ADPT-4CAM

    $169.00