LI-USB30-IMX490-FPDLINKIII-120H

LI-USB30-IMX490-FPDLINKIII TI953 FPDLINKIII Serial Camera

$727.00

Image Product Quantity

LI-IMX490-FPDLINKIII-120H (CAMERA ONLY)

5 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

647 in stock

1

LI-FPDLINKIII-USB

11 in stock

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 10.36 mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490
Output RAW data
Support 9V ~ 19V Power
Active Pixels: 2897 (H) x 1877 (V)
Optical Format: 1/1.55″
Pixel Size: 3.0 x 3.0 µm
Part#: LI-IMX490- FPDLINKIII-xxxH (030H, 040H, 065H, 090H or 120H)
USB 3.0 Kit Part#: LI-USB30-IMX490-FPDLINKIII-xxxH (030H, 040H, 065H, 090H or 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-IMX490-FPDLINKIII-xxxH
Power over Cable: 9 ~ 19 VDC Power
Kits include: 1. Serial Camera: LI-IMX490-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-FPDLINKIII-USB
3. 3-Meter FakraCable
4. USB3.0 cable
5. 12 VDC Power supply

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-IMX490-FPDLINKIII-090H

    LI-IMX490-FPDLINKIII-090H

    $589.00
  • LI-IMX490-FPDLINKIII-120H

    LI-IMX490-FPDLINKIII-120H

    $617.00
  • LI-USB30-IMX490-FPDLINKIII-090H

    LI-USB30-IMX490-FPDLINKIII-090H

    $699.00
  • LI-IMX490-FPDLINKIII-040H

    LI-IMX490-FPDLINKIII-040H

    $519.00
  • LI-USB30-IMX490-FPDLINKIII-040H

    LI-USB30-IMX490-FPDLINKIII-040H

    $629.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00