LI-USB30-OV2775-FPDLINKIII-056H

LI-USB30-OV2775-FPDLINKIII TI953 FPDLINKIII Serial Camera

$539.00

Image Product Quantity

LI-OV2775-FPDLINKIII-056H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

832 in stock (can be backordered)

1

LI-FPDLINKIII-USB

10 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor OV2775
Output RAW data
Support 9V ~ 19V Power
Active pixel: 1920 (H) x 1080 (V)
Optical format: 1/2.9″
Pixel size: 2.8 x 2.8 µm
Compact size: 30.0 (L) x 30.0 (W) mm
Camera Part#: LI-OV2775- FPDLINKIII-xxxH (056H, 113H and 200H)
USB 3.0 Kit Part#: LI-USB30-OV2775-FPDLINKIII-xxxH (056H, 113H and 200H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Rear view camera

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-OV2775-FPDLINKIII-xxxH
Power over Cable: +12VDC Power Supply
Kits include: 1. Serial Camera: LI-OV2775-FPDLINKIII-xxxH
2. DeSer board: LI-TI954-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable (3m)

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-USB30-OV2775-FPDLINKIII-200H

    LI-USB30-OV2775-FPDLINKIII-200H

    $539.00
  • LI-OV2775-FPDLINKIII-200H

    LI-OV2775-FPDLINKIII-200H

    $429.00
  • LI-OV2775-FPDLINKIII-056H

    LI-OV2775-FPDLINKIII-056H

    $429.00
  • LI-OV2775-FPDLINKIII-113H

    LI-OV2775-FPDLINKIII-113H

    $429.00
  • LI-USB30-OV2775-FPDLINKIII-113H

    LI-USB30-OV2775-FPDLINKIII-113H

    $539.00