USB 3.2 Gen 2 SuperSpeed Camera
Leopard Imaging’s USB 3.2 Gen 2 SuperSpeed Camera
Leopard Imaging Inc. has unveiled the pinnacle of camera technology with the introduction of the world’s first USB 3.2 Gen 2 SuperSpeed camera, powered by Infineon’s cutting-edge EZ-USB™ FX10 peripheral controller. Representing the latest in innovation and design, this groundbreaking camera sets a new standard for intelligent embedded camera systems, marking a significant leap forward in USB peripheral controller technology.
Harnessing the power of ultra-fast USB 10Gbps and LVDS interfaces, the USB 3.2 Gen 2 camera delivers unparalleled speed and performance, offering up to 3 times greater total bandwidth compared to its predecessor. With this remarkable increase in data transfer capabilities, users can experience seamless connectivity and enhanced efficiency, making it ideal for a wide range of high-speed imaging and automation applications.
Applications
Designed to meet the demands of today’s digital landscape, the Leopard Imaging USB 3.2 Gen 2 SuperSpeed camera powered by Infineon’s EZ-USB™ FX10 opens up a world of possibilities across various industries. From AI-driven camera surveillance, machine vision, video conferencing, and any other 3D Stereo Imaging cases, this cutting-edge camera empowers professionals with industry-leading performance and versatility, revolutionizing the way we capture, analyze, and utilize visual data.
Click Here to view the USB 3.2 Gen 2 SuperSpeed Camera
| ON Semiconductor 20 Mp CMOS sensor AR2020 | |
| RAW Data Streaming | |
| USB 3.2 GEN2 10Gbps high Speed support | |
| Support Register Access Function | |
| Resolution: | 5120 (H) x 3840 (V) (active pixels) |
| Frame rate: | 5120 x 3840 @ 25 fps |
| Optical format: | 1/1.8″ |
| Pixel size: | 1.4 µm Back Side Illuminated (BSI) |
| Power: | USB 3.2 +5 VDC power source |
| MIPI Camera: | LI-AR2020-MIPI-079H |
| Part: | LI-USB32-AR2020-079H |