LI-USB30-AR0234-YUV-120H

Global Shutter AR0234 USB 3.0 YUV MIPI Camera

$459.00

Image Product Quantity

LI-USB30-AR0234-YUV-120H (CAMERA ONLY)

Available on backorder

1

LI-USB30-LR Cable

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Categories: USB 3.0 Cameras
Tags: , ,
ON Semiconductor 2.3MP CMOS Image Sensor AR0234CS
USB 3.0 interface
Resolution: 1920 (H) x 1200 (V) (based on ISP binary)
Frame Rate:
30 fps @ 1920 x 1200
Output Format:
YUV422
Optical format: 1/2.6″
Pixel size: 3.0 x 3.0 μm
Power: 5 VDC (from USB3.0 port)
ISP:
Included
USB30 Controller:
Included
Power Consumption:
312 mA @ 5 VDC (30 fps @ 1920 x 1200)
Part: LI-USB30-AR0234-YUV-120H

Bar Code Scanner
3D Scanning
Positional Tracking
Iris Scanning
Machine Vision
Augmented Reality
Virtual Reality
Biometrics
Gesture Recognition