Camera Specification:
EdgeTuring ™
$899.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$899.00
Out of stock
For high volume order, please email sales@leopardimaging.com
| Image Processor: Socionext SC2000 Processor |
| Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX477 |
| Resolution: 3840 (H) x 2160 (V) |
| Pixel Size: 1.55 x 1.55 μm |
| Video Output: 4K @ 30 fps with EIS / 4K @ 15 fps with HDR |
| Color / Mono: Color |
| AI Module: Hailo-8™ M.2 Module |
| Multi-Sensor: Dual (Only one sensor works for AI) |
| Baseline: 40.70 mm |
| Lens: FOV 43.4° horizontal (each video) |
| Amazon AWS: Amazon Kinesis Video Streams (KVS) Amazon Kinesis Data Streams (KDS) |
| Operating Temp: 0℃ ~ +60℃ |
| Storage Temp: – 20℃ ~ +70℃ |
| Weight: ~ 242 g |
| Size: 80.70 (L) x 38.00 (W) x 93.33 (D) mm |
| Part#: LI-M10V-AI |
If you need to download the driver, please contact:support@leopardimaging.com
Industrial Automation
IoT
Smart Devices
Smart Retail