Camera Specification:
LI-IMX415-GMSL2-140H
IMX415 4K GMSL2 AA-mount Camera Module with MMCX connector
$199.00
21 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
IMX415 4K GMSL2 AA-mount Camera Module with MMCX connector
$199.00
21 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
Sony 1/2.8″ 8.4MP STARVIS back-illuminated CMOS sensor IMX415
Color sensor
Active Pixels: | 3864 (H) x 2176 (V) |
Pixel Size: | 1.45 x 1.45 μm |
Output Format: |
12-bit / 10-bit RAW |
Serializer: |
Maxim MAX9295A/B |
Power Supply Range: |
12 ~ 18 VDC |
Connector: |
MMCX |
Weight: |
~ 19 g |
Lens Mount: | Active Alignment (AA) |
Part#: |
LI-IMX415-GMSL2-140H |
If you need to download the driver, please contact:support@leopardimaging.com
Surveillance Camera
FA Camera
Industrial Camera
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here