| Support 2M video streaming | |
| MJPEG / YUV video output | |
| USB 2.0 compliant | |
| Part#: | LI-IMX462-USB-184H |
| Focusing Range: | 20 cm to infinity |
| Focal Length: | 1.88 mm |
| F Number: | 1.8 |
| FOV (H): | 184˚ |
| TV Distortion: | < -35% |
| Sensor: | Sony STARVIS Diagonal 6.46 mm 2MP CMOS Image Sensor IMX462 |
| 4-Pin Connector | |
| Pin No. | Name |
| 1 | USB_5V |
| 2 | USB_D- |
| 3 | USB_D+ |
| 4 | GND |


