LI-IMX179-USB-130H-CONN

$129.00

Image Product Quantity

LI-IMX179-USB-130H-CONN-BRD

5 in stock

1

LI-C-IMX179-IMX415-USB-2.0-CABLE

31 in stock

1

5 in stock

For high volume order, please email sales@leopardimaging.com

Support 8M video streaming
MJPEG video output
USB 2.0 compliance
Part#: LI-IMX179-USB-130H-CONN

Focusing Range: 50 cm to infinity
Focal Length: 2.05 mm
F Number: 2.8
FOV (H): 130°
TV Distortion: <-40%
Sensor: IMX179
4-Pin USB Connector
Pin No. Name
1 USB_5V
2 USB_D-
3 USB_D+
4 GND