Camera Specification:
LI-IMX715-MIPI-M12
IMX715 4K Camera Module with M12 Lens
$279.00
23 in stock
For high volume order, please email sales@leopardimaging.com
IMX715 4K Camera Module with M12 Lens
$279.00
23 in stock
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX715
Color sensor
Supports M12 lens
MIPI CSI-2 interface
| Active Pixels: | 3864 (H) x 2176 (V) |
| Pixel Size: | 1.45 x 1.45 μm |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | RP5 |
|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |
