Camera Specification:
LI-IMX464-MIPI-093H
$299.00
9 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
$299.00
9 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 9.04 mm (Type 1/1.8) CMOS Image Sensor IMX464 | |
| Resolution: | 2712 (H) x 1536 (V) (active pixels) |
| Pixel Size: | 2.9 x 2.9 µm |
| Output Format: | 10-bit / 12-bit RAW data |
| Maximum Frame Rate: | 90 fps @ 2688 x 1520 |
| ISP | Not included |
| Color / Mono: | Color sensor |
| Interface: | 4-lane MIPI CSI-2 |
| Lens: | FOV H 93° |
| Power Consumption: | 123 mA @ 3.3 VDC |
| Connector: | 20525-030E-02 |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here

