Camera Specification:
LI-IMX185-MIPI-111H
IMX185 MIPI camera in Slave Mode
$249.00
100 in stock
For high volume order, please email sales@leopardimaging.com
IMX185 MIPI camera in Slave Mode
$249.00
100 in stock
For high volume order, please email sales@leopardimaging.com
| 1/1.9″ 2.38M CMOS HD digital image sensor IMX185 | |
| Resolution: | 1937 (H) x 1217 (V) |
| Pixel Size: | 3.75 x 3.75 μm |
| Data Format: | RAW data |
| Master / Slave: | Slave Mode |
| Interface: | 4-lane MIPI CSI-2 |
| Lens: | HFOV 111° , Lens has been glued |
| Superior low-light performance | |
| I-PEX MicroCoax Interface for better EMI |
If you need to download the driver, please contact:support@leopardimaging.com
Surveillance cameras
Industrial cameras
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ |
For detailed Jetson driver with Jetpack version list:Â Click here
