Camera Specification:
LI-IMX568-MIPI-FKR-IPX-105H
5.1MP Global Shutter MIPI Camera
$399.00
6 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
5.1MP Global Shutter MIPI Camera
$399.00
6 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 8.8 mm CMOS Pregius S Image Sensor IMX568 | |
| Color sensor | |
| Global shutter | |
| Interface: MIPI output | |
| Active Pixels: | 2472 (H) × 2064 (V) |
| Pixel Size: | 2.74 x 2.74 μm |
| Effective Focal Length: | 3.939 mm |
| FOV H: | 105Ëš |
If you need to download the driver, please contact:support@leopardimaging.com
FA Cameras
ITS Cameras
IoT
Robots
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | AGX Orin | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |


