Camera Specification:
LI-IMX530C-MIPI-FKR-IPX-NL
24.55MP Global Shutter Color MIPI Camera
$1,799.00
2 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
24.55MP Global Shutter Color MIPI Camera
$1,799.00
2 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 19.3 mm CMOS Image Sensor IMX530 | |
| Color sensor | |
| Global shutter | |
| Active Pixels: | 5328 (H) x 4608 (V) |
| Pixel Size: | 2.74 x 2.74 μm |
| Optical Format: |
1.2″ |
| Output Format: | 8-bit / 10-bit / 12-bit RAW |
| Interface: | 4-lane MIPI CSI-2 |
| Lens Mount: |
C-mount |
| Lens: | NOT included |
If you need to download the driver, please contact:support@leopardimaging.com
FA Cameras
ITS Cameras
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | AGX Orin | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |


