LI-IMX421-CSLINK-MIPI-055H

$599.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Diagonal 11.0 mm (Type 2/3) CMOS Solid-State Image Sensor IMX421
Resolution: 1944 (H) x 1472 (V) (active pixels)
Pixel Size: 4.5 x 4.5 μm
Output Format: 8-bit / 10-bit / 12-bit RAW data
Maximum Frame Rate: 60 fps @ 1920 x 1096
ISP Not included
FPGA Included for signal conversion from SLVS to MIPI
Color / Mono: Monochrome
Interface: 4-lane MIPI CSI-2
Lens: FOV H 55°
Power Consumption: 477 mA @ 5 VDC

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • FAW-1233-03

    $35.00