Camera Specification:
LI-IMX253-MIPI-020H
12.37MP MIPI CSI-2 camera equipped with Sony Polarsens Sensor IMX253
$1,599.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
12.37MP MIPI CSI-2 camera equipped with Sony Polarsens Sensor IMX253
$1,599.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sony Polarsens Diagonal 17.6 mm CMOS Image Sensor IMX253 | |
| Global shutter | |
| 4-lane MIPI CSI-2 | |
| Resolution: | 4112 (H) x 3008 (V) (active pixels) |
| Pixel Size: | 3.45 x 3.45 µm |
| FPGA: |
Included |
| Maximum Frame Rate: |
8-bit: 42.6 fps @ All-pixel scan mode |
| Â | 10-bit: 34.6 fps @ All-pixel scan mode |
| Â | 12-bit: 29.1 fps @ All-pixel scan mode |
| FOV H: | 20Ëš |
| Mount: | C-mount |
| IR Filter: |
650 nm IR cut filter (on holder) |
| Weight: | ~ 136 g |
If you need to download the driver, please contact:support@leopardimaging.com
FA
ITS
Drone
| Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list:Â Click here


