Camera Specification:
LI-AR0231-GMSL2-CFM-200H-110
$529.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$529.00
For high volume order, please email sales@leopardimaging.com
Compatible with Qualcomm SA8155 platform
ON SEMI 2.3MP AR0231 Sensor
YUV output without compression
Includes AP0200 ISP
GMSL2 Serializer
Powered over GMSL cable
Lens: FOV H 200°
9V – 19V @ < 2W
Maximum resolution: | 1920 (H) x 1024 (V) |
Frame rate: | 28.7 fps |
Optical format: | 1/2.7″ |
Pixel size: | 3.0 x 3.0 µm |
Part#: | LI-AR0231-GMSL2-CFM-200H-110 |
Snapdragon 820 Automotive Platform: | Click Here |
SA8155P Automotive Development Platform: | Click Here |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
ADAS + Viewing Fusion
1080p30 video applications
Security and Surveillance
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |