LI-USB30-AR0234CS-YUV-GMSL2-060H

$639.00

Image Product Quantity

LI-AR0234CS-YUV-GMSL2-060H (CAMERA ONLY)

11 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

664 in stock

1

LI-GMSL2-USB-BOX

30 in stock

1

LI-M-USB-FKR-BOX

99 in stock

1

11 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 60°
IP Rating: IP67
Active Pixel: 1920 (H) x 1200 (V)
Resolution: 1920 x 1200 @ 30 fps
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0234CS-YUV-GMSL2
USB 3.0 EVA Kit Part#: LI-USB30-AR0234CS-YUV-GMSL2

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-USB30-AR0234CS-YUV-GMSL2
Kit Includes: 1. Serial Camera: LI-AR0234CS-YUV-GMSL2 x 1
2. DeSer Board: LI-GMSL2-USB-BOX x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-USB30-AR0234CS-YUV-GMSL2-120H

    LI-USB30-AR0234CS-YUV-GMSL2-120H

    $639.00
  • LI-AR0234CS-YUV-GMSL2-060H

    LI-AR0234CS-YUV-GMSL2-060H

    $529.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0234CS-YUV-GMSL2-120H

    LI-AR0234CS-YUV-GMSL2-120H

    $529.00