Camera Specification:
LI-AR2020M-MIPI-079H
onsemi AR2020 20MP MONO Camera Module
$299.00
6 in stock
For high volume order, please email sales@leopardimaging.com
onsemi AR2020 20MP MONO Camera Module
$299.00
6 in stock
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor 20 Mp CMOS sensor AR2020 | |
| MONO sensor | |
| Supports M12 lens | |
| Interface: | 1x 4-lane MIPI (Driver ready) |
| 1x 8-lane MIPI | |
| Active Pixels: | 5120 (H) x 3840 (V) |
| Pixel Size: | 1.4 µm Back Side Illuminated (BSI) |
| Optical Format: |
1/1.8″ |
| Frame Rate: |
30 fps @ 5120 x 3840 |
| Power Consumption: |
Approximate 435 mW |
| Operating Temp: |
-30℃ ~ +85℃ |
| Storage Temp |
-30℃ ~ +85℃ |
If you need to download the driver, please contact:support@leopardimaging.com
Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging
Nvidia JETSON Camera Kit: Coming soon…
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.
| AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|---|---|---|
| ✔ | N/A | N/A | ✔ | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here

