| ON Semiconductor stacked 1/1.8−inch BSI CMOS digital image sensor AR0822 | |
| USB 3.0 Micro-B interface | |
| Resolution: | 3840 (H) x 2160 (V) (active pixels) |
| Frame Rate: |
TBD |
| Output Format: |
YUV422 |
| Optical format: | 1/1.8“ (8.81 mm diagonal) |
| Pixel size: | 2.0 x 2.0 µm, BSI |
| Power: | 5 VDC power source from USB3.0 port |
| ISP: |
Included |
| USB30 Controller: |
Included |
| Part: | LI-USB30-AR0822-YUV-099H |
IoT
Security
Robots


