Camera Specification:
LI-AF0130-VCL-MIPI-085H
$549.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
$549.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
EYE SAFETY: PASS IEC 60825-1 : 2014, EN 60825-1 : 2014 + A11 : 2021 and CAN/CSA-E60825-1 :15 standards
| 1.2 MP Smart iToF BSI CMOS Global Shutter depth Sensor AF0130 | |
| BSI Global shutter | |
| MIPI (2 Lanes, 2 Gbps/lane) | |
| Resolution: | 1280 (H) x 960 (V) |
| Pixel Size: | 3.5 μm |
| Output Format: |
RAW |
| Maximum Frame Rate: |
60 fps @ 1.2 MP, 100 fps @ VGA |
| Depth Range: | 0.2 ~ 6.5 m |
| Depth Accuracy: |
3% |
| FOV H: | 85.1Ëš |
If you need to download the driver, please contact:support@leopardimaging.com
Robot Navigation
3D Reconstruction
Human-Machine Interaction
Gesture Recognition
Facial Recognition
| Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list:Â Click here

